Energy Distribution

XT2H 160 TMD 4-40 4p F F

Out of stock
    Product Id
    1SDA067609R1
    C.BREAKER TMAX XT2H 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 4-40 A

    More about XT2H 160 TMD 4-40 4p F F

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTMax XT
    Number Of Poles4
    Rated Current El ED (In)4A
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Electrical Durability120 cycles per hour, 8000 cycle
    Package Gross Weight1.55 kilogram
    Package Height208 millimetre
    Package Length145 millimetre
    Package Width130 millimetre
    Product ClassMoulded Case Circuit Breakers
    Rated Impulse Withstand Voltage (Uimp)8 kilovolt
    Rated Insulation Voltage (Ui)1000 volt
    Rated Service Short-Circuit Breaking Capacity (Ics)(220 V AC) 100 kiloampere, (230 V AC) 100 kiloampere, (240 V AC) 100 kiloampere, (380 V AC) 70 kiloampere, (415 V AC) 70 kiloampere, (440 V AC) 65 kiloampere, (500 V AC) 50 kiloampere, (525 V AC) 30 kiloampere, (690 V AC) 15 kiloampere, (250 V DC) 2 Poles
    Rated Uninterrupted Current (Iu)160 ampere
    Rated Voltage (Ur)690 volt
    SizeXT2H
    Sub-typeXT2
    Rated Operational Voltage690 volt AC ; 500 volt DC
    Selectivity CategoryA
    StandardsIEC
    Release Type TM
    Short Circuit Performance Level 70kA
    Setting Range2,8...4 ampere
    Invoice DescriptionXT2H 160 TMD 4-40 4p F F
    Extended Product TypeXT2H 160 TMD 4-40 4p F F
    Total GST Percentage18.00
    HSN Number85362090
    Download
    Product Catalog Click Here
    Declaration of Conformity - CE Click Here
    Write Your Own Review
    You're reviewing:XT2H 160 TMD 4-40 4p F F
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.