Energy Distribution

Ekip M-LRIU In=160A XT4 3p

Out of stock
    Product Id
    1SDA068036R1
    SOLID-STATE RELEASE THREE-POLE IN AC EKIP-M-LRIU R 160 XT4

    More about Ekip M-LRIU In=160A XT4 3p

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTMax XT
    Number Of Poles3
    Rated Current El ED (In)160A
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Package Gross Weight1.1 kilogram
    Package Height100 millimetre
    Package Length150 millimetre
    Package Width110 millimetre
    Product ClassMoulded Case Circuit Breakers
    StandardsIEC
    Release Type Electronic
    Invoice DescriptionEkip M-LRIU In=160A XT4 3p
    Extended Product TypeEkip M-LRIU In=160A XT4 3p
    Total GST Percentage18.00
    HSN Number85389099
    Download
    Product Catalog Click Here
    Write Your Own Review
    You're reviewing:Ekip M-LRIU In=160A XT4 3p
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.