Energy Distribution
XT3N 250 MA 125 Im=750...1500 3p F F
Product Id
1SDA068072R1
C.BREAKER TMAX XT3N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 125 A I3=750...1500 A
More about XT3N 250 MA 125 Im=750...1500 3p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Current (In) | 125A |
Compatibility | TMax XT |
Electrical Durability | 120 cycles per hour, 8000 cycle |
Size | XT3N |
Selectivity Category | A |
Rated Insulation Voltage (Ui) | 800 volt |
Rated Voltage (Ur) | 690 volt |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 690 volt AC ; 500 volt DC |
Rated Uninterrupted Current (Iu) | 250 ampere |
Release Type | M |
Short Circuit Performance Level | 36kA |
Sub-type | XT3 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 3 |
Package Width | 155 millimetre |
Package Length | 155 millimetre |
Package Height | 190 millimetre |
Invoice Description | XT3N 250 MA 125 Im=750...1500 3p F F |
Product Range | TMax XT |
Package Gross Weight | 1.7 kilogram |
Extended Product Type | XT3N 250 MA 125 Im=750...1500 3p F F |
Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 37.5 kiloampere, (230 V AC) 37.5 kiloampere, (240 V AC) 37.5 kiloampere, (380 V AC) 27 kiloampere, (415 V AC) 27 kiloampere, (440 V AC) 18.75 kiloampere, (500 V AC) 15 kiloampere, (525 V AC) 9.75 kiloampere, (690 V AC) 3.75 kiloampere, (250 V D |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review