Energy Distribution
XT2 P FP 3p EF
Out of stock
Product Id
1SDA068187R1
FIXED PART PLUG-IN FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS XT2
More about XT2 P FP 3p EF
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax XT |
Size | XT2 |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 690 volt AC ; 500 volt DC |
Sub-type | XT2 |
Standards | IEC 60947 |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 3 |
Package Width | 120 millimetre |
Package Length | 225 millimetre |
Package Height | 180 millimetre |
Invoice Description | XT2 P FP 3p EF |
Product Range | TMax XT |
Package Gross Weight | 1 kilogram |
Extended Product Type | XT2 P FP 3p EF |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Product Catalog | Click Here |
---|
Write Your Own Review