Energy Distribution
XT3 P FP 3p EF
Out of stock
Product Id
1SDA068192R1
FIXED PART PLUG-IN FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS XT3
More about XT3 P FP 3p EF
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Number Of Poles | 3 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 1.14 kilogram |
| Package Height | 180 millimetre |
| Package Length | 225 millimetre |
| Package Width | 120 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 800 volt |
| Size | XT3 |
| Sub-type | XT3 |
| Rated Operational Voltage | 690 volt AC ; 500 volt DC |
| Standards | IEC 60947 |
| Invoice Description | XT3 P FP 3p EF |
| Extended Product Type | XT3 P FP 3p EF |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


