Energy Distribution
XT4D 250 3p F F
₹12,833.00
+ ₹250.00 shipping
(Inclusive of 18.00% GST)
Product Id
1SDA068212R1
SWITCH-DISCONNECTOR TMAX XT4D 250 FIXED THREE-POLE WITH FRONT TERMINALS
More about XT4D 250 3p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax XT |
Electrical Durability | 120 cycles per hour, 8000 cycle |
Size | XT4D |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Voltage (Ur) | 690 volt |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 690 volt AC ; 500 volt DC |
Rated Uninterrupted Current (Iu) | 250 ampere |
Short Circuit Performance Level | 8kA |
Sub-type | XT4 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 3 |
Package Width | 171 millimetre |
Package Length | 151 millimetre |
Package Height | 215 millimetre |
Invoice Description | XT4D 250 3p F F |
Product Range | TMax XT |
Package Gross Weight | 2.196 kilogram |
Extended Product Type | XT4D 250 3p F F |
Rated Short-time Withstand Current (Icw) | for 1 s 3.6 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹12,833.00
+ ₹250.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹12,833.00
+ ₹250.00 shipping
|
|
Write Your Own Review