Energy Distribution
XT3S 250 TMD 250-2500 4p F F InN=100%
₹16,176.00
Product Id
1SDA068232R1
C.BREAKER TMAX XT3S 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 250-2500 A FULLY RATED NEUTRAL
More about XT3S 250 TMD 250-2500 4p F F InN=100%
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Rated Current (In) | 250A |
Compatibility | TMax XT |
Electrical Durability | 120 cycles per hour, 8000 cycle |
Size | XT3S |
Selectivity Category | A |
Rated Insulation Voltage (Ui) | 800 volt |
Rated Voltage (Ur) | 690 volt |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | 690 volt AC ; 500 volt DC |
Rated Uninterrupted Current (Iu) | 250 ampere |
Release Type | TM |
Short Circuit Performance Level | 50kA |
Setting Range | 175...250 ampere |
Sub-type | XT3 |
Standards | IEC |
Product Class | Moulded Case Circuit Breakers |
Number Of Poles | 4 |
Package Width | 155 millimetre |
Package Length | 155 millimetre |
Package Height | 190 millimetre |
Invoice Description | XT3S 250 TMD 250-2500 4p F F InN=100% |
Product Range | TMax XT |
Package Gross Weight | 2.18 kilogram |
Extended Product Type | XT3S 250 TMD 250-2500 4p F F InN=100% |
Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 42.5 kiloampere, (230 V AC) 42.5 kiloampere, (240 V AC) 42.5 kiloampere, (380 V AC) 27 kiloampere, (415 V AC) 27 kiloampere, (440 V AC) 20 kiloampere, (500 V AC) 15 kiloampere, (525 V AC) 10 kiloampere, (690 V AC) 3 kiloampere, (250 V DC) 2 Pol |
Total GST Percentage | 18.00 |
HSN Number | 85362090 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹16,176.00
Free delivery
|
|
||
|
₹16,682.00
Free delivery
|
|
||
|
₹18,158.19
+ ₹100.00 shipping
|
|
||
|
₹19,580.00
Free delivery
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹16,176.00
Free delivery
|
|
||
|
₹16,682.00
Free delivery
|
|
||
|
₹18,158.19
+ ₹100.00 shipping
|
|
||
|
₹19,580.00
Free delivery
|
|
Write Your Own Review