Energy Distribution
XT4H 250 MA 200 Im=1000...2000 3p F F
Out of stock
Product Id
1SDA068450R1
C.BREAKER TMAX XT4H 250 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 200 A I3=1000...2000 A
More about XT4H 250 MA 200 Im=1000...2000 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Number Of Poles | 3 |
| Rated Current El ED (In) | 200A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Electrical Durability | 120 cycles per hour, 8000 cycle |
| Package Gross Weight | 2.5 kilogram |
| Package Height | 210 millimetre |
| Package Length | 168 millimetre |
| Package Width | 145 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 100 kiloampere, (230 V AC) 100 kiloampere, (240 V AC) 100 kiloampere, (380 V AC) 70 kiloampere, (415 V AC) 70 kiloampere, (440 V AC) 65 kiloampere, (500 V AC) 50 kiloampere, (525 V AC) 45 kiloampere, (690 V AC) 15 kiloampere, (250 V DC) 2 Poles |
| Rated Uninterrupted Current (Iu) | 250 ampere |
| Rated Voltage (Ur) | 690 volt |
| Size | XT4H |
| Sub-type | XT4 |
| Rated Operational Voltage | 690 volt AC ; 500 volt DC |
| Selectivity Category | A |
| Standards | IEC |
| Release Type | M |
| Short Circuit Performance Level | 70kA |
| Invoice Description | XT4H 250 MA 200 Im=1000...2000 3p F F |
| Extended Product Type | XT4H 250 MA 200 Im=1000...2000 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
Write Your Own Review


