Energy Distribution
RHE XT2-XT4 F/P STAND. RETURNED
₹1,646.00
Product Id
1SDA069055R1
ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER FIXED-PLUG-IN XT2-XT4
More about RHE XT2-XT4 F/P STAND. RETURNED
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.585 kilogram |
| Package Height | 120 millimetre |
| Package Length | 485 millimetre |
| Package Width | 125 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | RHE XT2-XT4 F/P STAND. RETURNED |
| Extended Product Type | RHE XT2-XT4 F/P STAND. RETURNED |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,646.00 Free delivery | ||||
| ₹1,680.33 Free delivery | ||||
| ₹1,698.00 + ₹100.00 shipping | ||||
| ₹1,800.68 + ₹70.00 shipping | ||||
| ₹1,800.68 + ₹120.00 shipping | ||||
| ₹1,877.85 + ₹100.00 shipping | ||||
| ₹2,023.00 + ₹70.00 shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,646.00 Free delivery | ||||
| ₹1,680.33 Free delivery | ||||
| ₹1,698.00 + ₹100.00 shipping | ||||
| ₹1,800.68 + ₹70.00 shipping | ||||
| ₹1,800.68 + ₹120.00 shipping | ||||
| ₹1,877.85 + ₹100.00 shipping | ||||
| ₹2,023.00 + ₹70.00 shipping |
Write Your Own Review


