Energy Distribution
RHS R XT2-XT4 F/P STAND. DX LATERAL
Product Id
1SDA069060R1
ROTARY HANDLE OPERATING MECHANISM STANDARD RIGHT LATERAL WITH PADLOCK DEVICE ON C.BREAKER FIXED-PLUG-IN XT2-XT4
More about RHS R XT2-XT4 F/P STAND. DX LATERAL
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax XT |
Standards | IEC 60947-2 |
Product Class | Moulded Case Circuit Breakers |
Package Width | 130 millimetre |
Package Length | 145 millimetre |
Package Height | 135 millimetre |
Invoice Description | RHS R XT2-XT4 F/P STAND. DX LATERAL |
Product Range | TMax XT |
Package Gross Weight | 0.352 kilogram |
Extended Product Type | RHS R XT2-XT4 F/P STAND. DX LATERAL |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,332.00
Free delivery
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,332.00
Free delivery
|
|
Write Your Own Review