Energy Distribution
TA NEUTRO EXT 160A XT2
Out of stock
Product Id
1SDA069144R1
CI 160 A FOR EXTERNAL NEUTRAL XT2
More about TA NEUTRO EXT 160A XT2
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.7 kilogram |
| Package Height | 80 millimetre |
| Package Length | 200 millimetre |
| Package Width | 200 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | TA NEUTRO EXT 160A XT2 |
| Extended Product Type | TA NEUTRO EXT 160A XT2 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review