Energy Distribution

XT4S 160 Ekip E-LSIG In=40A 4p F F

Out of stock
    Product Id
    1SDA069616R1
    C.BREAKER TMAX XT4S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-E-LSIG R 40 A

    More about XT4S 160 Ekip E-LSIG In=40A 4p F F

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTMax XT
    Number Of Poles4
    Rated Current El ED (In)40A
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Electrical Durability120 cycles per hour, 8000 cycle
    Package Gross Weight3.5 kilogram
    Package Height210 millimetre
    Package Length168 millimetre
    Package Width145 millimetre
    Product ClassMoulded Case Circuit Breakers
    Rated Impulse Withstand Voltage (Uimp)8 kilovolt
    Rated Insulation Voltage (Ui)1000 volt
    Rated Service Short-Circuit Breaking Capacity (Ics)(220 V AC) 85 kiloampere, (230 V AC) 85 kiloampere, (240 V AC) 85 kiloampere, (380 V AC) 50 kiloampere, (415 V AC) 50 kiloampere, (440 V AC) 50 kiloampere, (500 V AC) 36 kiloampere, (525 V AC) 25 kiloampere, (690 V AC) 12 kiloampere
    Rated Uninterrupted Current (Iu)160 ampere
    Rated Voltage (Ur)690 volt
    SizeXT4S
    Sub-typeXT4
    Rated Operational Voltage690 volt AC
    Selectivity CategoryA
    StandardsIEC
    Release TypeEL
    Short Circuit Performance Level50kA
    Invoice DescriptionXT4S 160 Ekip E-LSIG In=40A 4p F F
    Extended Product TypeXT4S 160 Ekip E-LSIG In=40A 4p F F
    Total GST Percentage18.00
    HSN Number85362090
    Download
    Product Catalog Click Here
    Declaration of Conformity - CE Click Here
    Write Your Own Review
    You're reviewing:XT4S 160 Ekip E-LSIG In=40A 4p F F
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.