Energy Distribution
T3D/PV 200 4p F FC Cu 1100V DC
Out of stock
Product Id
1SDA069822R1
SWITCH-DISCONNECTOR TMAX T3D/PV 200 1100V DC FIXED FOUR-POLE WITH FRONT TERMINALS FOR CABLE Cu
More about T3D/PV 200 4p F FC Cu 1100V DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 2.1 kilogram |
| Package Height | 190 millimetre |
| Package Length | 155 millimetre |
| Package Width | 155 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Short-time Withstand Current (Icw) | for 1 s 3.6 ampere |
| Rated Uninterrupted Current (Iu) | 200 ampere |
| Size | T3D/PV |
| Sub-type | T3 |
| Standards | IEC 60947 |
| Invoice Description | T3D/PV 200 4p F FC Cu 1100V DC |
| Extended Product Type | T3D/PV 200 4p F FC Cu 1100V DC |
| Total GST Percentage | 18.00 |
| HSN Number | 85352100 |
Write Your Own Review


