Energy Distribution
RHE Normal for Fixed/Plug-in T4-T5 250mm
₹2,085.41
Product Id
1SDA070447R1
ROTARY HANDLE OPERATING MECHANISM STANDARD ADJUSTABLE DEPTH L=500 MM WITH PADLOCK DEVICE AND DOOR INTERLOCK FOR C.BREAKER WITHDRAWABLE T4-T5
More about RHE Normal for Fixed/Plug-in T4-T5 250mm
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.8 kilogram |
| Package Height | 120 millimetre |
| Package Length | 485 millimetre |
| Package Width | 125 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Invoice Description | RHE T4-T5 W STAND. RETURNED |
| Extended Product Type | RHE T4-T5 W STAND. RETURNED |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,085.41 Free delivery | ||||
| ₹2,085.06 + <span class="price">₹250.00</span> shipping | ||||
| ₹2,298.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹2,904.16 Free delivery | ||||
| ₹3,374.80 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,466.00 + <span class="price">₹100.00</span> shipping |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,085.41 Free delivery | ||||
| ₹2,085.06 + <span class="price">₹250.00</span> shipping | ||||
| ₹2,298.00 + <span class="price">₹50.00</span> shipping | ||||
| ₹2,904.16 Free delivery | ||||
| ₹3,374.80 + <span class="price">₹100.00</span> shipping | ||||
| ₹3,466.00 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


