Now or Never offer! - Register or Sign in to avail Flat 5% Discount on Orders above Rs. 5000*T&C apply
Energy Distribution

T7D/PV-E 1250 4p F F M 1500V DC

Out of stock

(Inclusive of 18.00% GST)

Product Id
1SDA073560R1
T7D/PV-E 1250 4p F F M 1500V DC

More about T7D/PV-E 1250 4p F F M 1500V DC

Technical Specification
MRP (Indian Rupees) Not for Retail Sale
Compatibility TMax T
Rated Operational Voltage 1500 volt DC
Rated Uninterrupted Current (Iu) 1250 ampere
Product Class Moulded Case Circuit Breakers
Number Of Poles 4
Package Width 360 millimetre
Package Length 360 millimetre
Package Height 350 millimetre
Invoice Description T7D/PV-E 1250 4p F F M 1500V DC
Product Range TMax T
Package Gross Weight 14 kilogram
Extended Product Type T7D/PV-E 1250 4p F F M 1500V DC
Rated Short-time Withstand Current (Icw) for 1 s 19.2 ampere
Total GST Percentage 18.00
HSN Number 85352100
Country of origin Italy (IT) - Imported by ABB India Limited
No attributes found for the product.
Download
Write Your Own Review
You're reviewing:T7D/PV-E 1250 4p F F M 1500V DC
© ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.