Energy Distribution

T7D/PV-E 1600 4p F F M 1500V DC

Out of stock
    Product Id
    1SDA073561R1
    T7D/PV-E 1600 4p F F M 1500V DC

    More about T7D/PV-E 1600 4p F F M 1500V DC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeTMax T
    Number Of Poles4
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Package Gross Weight14 kilogram
    Package Height350 millimetre
    Package Length360 millimetre
    Package Width360 millimetre
    Product ClassMoulded Case Circuit Breakers
    Rated Insulation Voltage (Ui)AC 1000 volt
    Rated Short-time Withstand Current (Icw)for 1 s 19.2 ampere
    Rated Uninterrupted Current (Iu)1600 ampere
    Rated Operational Voltage1500 volt DC
    Invoice DescriptionT7D/PV-E 1600 4p F F M 1500V DC
    Extended Product TypeT7D/PV-E 1600 4p F F M 1500V DC
    Total GST Percentage18.00
    HSN Number85352100
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:T7D/PV-E 1600 4p F F M 1500V DC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.