RCD
PLC E1.2-XT7M Padlocks open pos. D=7mm
Out of stock
Product Id
1SDA073801R1
PADLOCK DEVICE IN OPEN D=7 MM IN OPEN POSITION FOR C.BREAKER E1.2-XT7M
More about PLC E1.2-XT7M Padlocks open pos. D=7mm
| Product Range | Accessories for Emax |
|---|---|
| Package Gross Weight | 0.1 kg |
| Package Height | 20 mm |
| Package Length | 200 mm |
| Package Width | 150 mm |
| Invoice Description | PLC E1.2-XT7M Padlocks open pos. D=7mm |
| Extended Product Type | PLC E1.2-XT7M Padlocks open pos. D=7mm |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


