RCD
PLC E2.2..E6.2 Padlocks in open D=7mm
Out of stock
Product Id
1SDA073804R1
PADLOCK DEVICE IN OPEN D=7 MM IN OPEN POSITION FOR C.BREAKER E2.2...E6.2
More about PLC E2.2..E6.2 Padlocks in open D=7mm
| Product Range | Accessories for Tmax T |
|---|---|
| Package Gross Weight | 0.2 kg |
| Package Height | 30 mm |
| Package Length | 165 mm |
| Package Width | 135 mm |
| Invoice Description | PLC E2.2..E6.2 Padlocks in open D=7mm |
| Extended Product Type | PLC E2.2..E6.2 Padlocks in open D=7mm |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


