Energy Distribution
T5D/PV-E 500 4p F F 1500V DC
Out of stock
Product Id
1SDA076898R1
SWITCH-DISCONNECTOR TMAX T5D/PV-E 500 1500V DC FIXED FOUR-POLE WITH FRONT TERMINALS
More about T5D/PV-E 500 4p F F 1500V DC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE Tmax T |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Electrical Durability | 1000 cycle |
| Package Gross Weight | 4.5 kilogram |
| Package Height | 240 millimetre |
| Package Length | 285 millimetre |
| Package Width | 248 millimetre |
| Product Class | Molded-case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1500 volt DC |
| Rated Short-time Withstand Current (Icw) | for 1 s 6 kiloampere |
| Rated Uninterrupted Current (Iu) | 500 ampere |
| Rated Voltage (Ur) | 1500 volt DC |
| Size | T5D/PV |
| Sub-type | T5 |
| Rated Operational Voltage | 1500 volt DC |
| Standards | IEC |
| Invoice Description | T5D/PV-E 500 4p F F 1500V DC |
| Extended Product Type | T5D/PV-E 500 4p F F 1500V DC |
| Total GST Percentage | 18.00 |
| HSN Number | 85352100 |
| RoHS Information | Click Here |
|---|
Write Your Own Review


