ACB
YO FA/HF2 110-120 VAC/DC
₹2,580.00
+ ₹100.00 shipping
Product Id
1SDA080518R1
YO FA/HF2 110-120 VAC/DC
More about YO FA/HF2 110-120 VAC/DC
Package Width | 130 mm |
---|---|
Package Length | 160 mm |
Package Height | 80 mm |
Invoice Description | YO FA/HF2 110-120 VAC/DC |
Product Range | Formula Air |
Package Gross Weight | 0.5 Kg |
Extended Product Type | Accessories |
Total GST Percentage | 18.00 |
HSN Number | 8539 90 00 |
Country of origin | India |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,580.00
+ ₹100.00 shipping
|
|
||
|
₹4,143.22
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,580.00
+ ₹100.00 shipping
|
|
||
|
₹4,143.22
Free delivery
|
|
Write Your Own Review