ACB
M FA2/FA4 220-250 VAC/DC
₹21,786.00
Product Id
1SDA080525R1
M FA2/FA4 220-250 VAC/DC
More about M FA2/FA4 220-250 VAC/DC
| Product Range | Formula Air |
|---|---|
| Country of Origin | India |
| Package Gross Weight | 1 Kg |
| Package Height | 110 mm |
| Package Length | 180 mm |
| Package Width | 150 mm |
| Invoice Description | M FA2/FA4 220-250 VAC/DC |
| Extended Product Type | Accessories |
| Total GST Percentage | 18.00 |
| HSN Number | 8551 90 00 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹21,786.00 Free delivery | ||||
| ₹26,142.90 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹21,786.00 Free delivery | ||||
| ₹26,142.90 Free delivery |
Write Your Own Review


