ACB
AUX 4Q 400VAC FA2/FA4*
₹4,334.02
Product Id
1SDA080531R1
AUX 4Q 400VAC FA2/FA4*
More about AUX 4Q 400VAC FA2/FA4*
Package Width | 60 mm |
---|---|
Package Length | 140 mm |
Package Height | 60 mm |
Invoice Description | AUX 4Q 400VAC FA2/FA4* |
Product Range | Formula Air |
Package Gross Weight | 0.250 Kg |
Extended Product Type | Accessories |
Total GST Percentage | 18.00 |
HSN Number | 8563 90 00 |
Country of origin | India |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,334.02
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹4,334.02
Free delivery
|
|
Write Your Own Review