ACB
AUX 6Q 400VAC FA2/FA4
₹8,754.42
Product Id
1SDA080532R1
AUX 6Q 400VAC FA2/FA4
More about AUX 6Q 400VAC FA2/FA4
| Product Range | Formula Air |
|---|---|
| Country of Origin | India |
| Package Gross Weight | 0.250 Kg |
| Package Height | 60 mm |
| Package Length | 140 mm |
| Package Width | 60 mm |
| Invoice Description | AUX 6Q 400VAC FA2/FA4 |
| Extended Product Type | Accessories |
| Total GST Percentage | 18.00 |
| HSN Number | 8564 90 00 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,754.42 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹8,754.42 Free delivery |
Write Your Own Review


