ACB
AUX 15Q 400VAC F INS FA2/FA4**
Out of stock
Product Id
1SDA080533R1
AUX 15Q 400VAC F INS FA2/FA4**
More about AUX 15Q 400VAC F INS FA2/FA4**
| Product Range | Formula Air |
|---|---|
| Country of Origin | India |
| Package Gross Weight | 0.250 Kg |
| Package Height | 60 mm |
| Package Length | 140 mm |
| Package Width | 60 mm |
| Invoice Description | AUX 15Q 400VAC F INS FA2/FA4** |
| Extended Product Type | Accessories |
| Total GST Percentage | 18.00 |
| HSN Number | 8565 90 00 |
Write Your Own Review


