ACB
RATING PLUG 630 FA/HF2
Out of stock
Product Id
1SDA080594R1
RATING PLUG 630 FA/HF2
More about RATING PLUG 630 FA/HF2
Package Width | 80 mm |
---|---|
Package Length | 58 mm |
Package Height | 60 mm |
Invoice Description | RATING PLUG 630 FA/HF2 |
Product Range | Formula Air |
Package Gross Weight | 0.5 Kg |
Extended Product Type | Accessories |
Total GST Percentage | 18.00 |
HSN Number | 8552 90 00 |
Country of origin | India |
Write Your Own Review