ACB
Rating Plug 800 FA/HF2
Out of stock
Product Id
1SDA080595R1
Rating Plug 800 FA/HF2
More about Rating Plug 800 FA/HF2
Package Width | 80 mm |
---|---|
Package Length | 58 mm |
Package Height | 60 mm |
Invoice Description | Rating Plug 800 FA/HF2 |
Product Range | Formula Air |
Package Gross Weight | 0.250 Kg |
Extended Product Type | Accessories |
Total GST Percentage | 18.00 |
HSN Number | 8553 90 00 |
Country of origin | India |
Write Your Own Review