ACB
RATING PLUG 1000 FA/HF2
Out of stock
Product Id
1SDA080596R1
RATING PLUG 1000 FA/HF2
More about RATING PLUG 1000 FA/HF2
| Product Range | Formula Air |
|---|---|
| Country of Origin | India |
| Package Gross Weight | 0.250 Kg |
| Package Height | 60 mm |
| Package Length | 58 mm |
| Package Width | 80 mm |
| Invoice Description | RATING PLUG 1000 FA/HF2 |
| Extended Product Type | Accessories |
| Total GST Percentage | 18.00 |
| HSN Number | 8554 90 00 |
Write Your Own Review


