Energy Distribution
T5N 400 Ekip E-LSIG In=400A 4p F F
Out of stock
Product Id
1SDA081058R1
C.BREAKER TMAX T5N 400 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP E-LSIG 400 A
More about T5N 400 Ekip E-LSIG In=400A 4p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE Tmax T |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Electrical Durability | 7000 cycle |
| Package Gross Weight | 6.2 kilogram |
| Package Height | 228 millimetre |
| Package Length | 286 millimetre |
| Package Width | 228 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 70 kiloampere |
| Rated Short-time Withstand Current (Icw) | for 1 s 5 kiloampere |
| Rated Uninterrupted Current (Iu) | 400 ampere |
| Size | T5 |
| Sub-type | T5 |
| Rated Operational Voltage | 690 volt AC |
| Standards | IEC |
| Release Type | EL |
| Invoice Description | T5N 400 Ekip E-LSIG In=400A 4p F F |
| Extended Product Type | T5N 400 Ekip E-LSIG In=400A 4p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
Write Your Own Review


