Energy Distribution
T5N 400 PR222DS/PD-LSIG In=400 3p F F
Out of stock
Product Id
1SDA081522R1
T5N 400 PR222DS/PD-LSIG In=400 3p F F
More about T5N 400 PR222DS/PD-LSIG In=400 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE Tmax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 5.1kg |
| Package Height | 240mm |
| Package Length | 285mm |
| Package Width | 248mm |
| Invoice Description | T5N 400 PR222DS/PD-LSIG In=400 3p F F |
| Extended Product Type | T5N 400 PR222DS/PD-LSIG In=400 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 20 20 |
Write Your Own Review


