Energy Distribution
T5H 630 PR222DS/PD-LSIG In=630 3p F F
Out of stock
Product Id
1SDA081529R1
T5H 630 PR222DS/PD-LSIG In=630 3p F F
More about T5H 630 PR222DS/PD-LSIG In=630 3p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Package Width | 248mm |
Package Length | 285mm |
Package Height | 240mm |
Invoice Description | T5H 630 PR222DS/PD-LSIG In=630 3p F F |
Product Range | SACE Tmax T |
Package Gross Weight | 5.1kg |
Extended Product Type | T5H 630 PR222DS/PD-LSIG In=630 3p F F |
Total GST Percentage | 18.00 |
HSN Number | 8536 20 20 |
Country of origin | Italy |
Write Your Own Review