Energy Distribution
T6N 800 PR222DS/PD-LSIG In=800 4p F F
Out of stock
Product Id
1SDA081543R1
T6N 800 PR222DS/PD-LSIG In=800 4p F F
More about T6N 800 PR222DS/PD-LSIG In=800 4p F F
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Package Width | 305mm |
Package Length | 370mm |
Package Height | 285mm |
Invoice Description | T6N 800 PR222DS/PD-LSIG In=800 4p F F |
Product Range | SACE Tmax T |
Package Gross Weight | 14kg |
Extended Product Type | T6N 800 PR222DS/PD-LSIG In=800 4p F F |
Total GST Percentage | 18.00 |
HSN Number | 8536 20 10 |
Country of origin | Italy (IT) - Imported by ABB India Limited |
Write Your Own Review