Energy Distribution
T6N1000 EF 4P PR222/PD LSIG R1000
Out of stock
Product Id
1SDA081544R1
T6N1000 EF 4P PR222/PD LSIG R1000
More about T6N1000 EF 4P PR222/PD LSIG R1000
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE Tmax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 14kg |
| Package Height | 285mm |
| Package Length | 370mm |
| Package Width | 305mm |
| Invoice Description | T6N1000 EF 4P PR222/PD LSIG R1000 |
| Extended Product Type | T6N1000 EF 4P PR222/PD LSIG R1000 |
| Total GST Percentage | 18.00 |
| HSN Number | 8536 20 20 |
Write Your Own Review


