Energy Distribution
T6S1000 EF 4P PR222/PD LSIG R1000
Out of stock
Product Id
1SDA081550R1
T6S1000 EF 4P PR222/PD LSIG R1000
More about T6S1000 EF 4P PR222/PD LSIG R1000
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | TMax T |
Package Width | 305mm |
Package Length | 370mm |
Package Height | 285mm |
Invoice Description | T6S1000 EF 4P PR222/PD LSIG R1000 |
Product Range | SACE Tmax T |
Package Gross Weight | 14kg |
Extended Product Type | T6S1000 EF 4P PR222/PD LSIG R1000 |
Total GST Percentage | 18.00 |
HSN Number | 8536 20 20 |
Country of origin | Italy |
Write Your Own Review