Energy Distribution
KIT ES A2 8pcs
₹1,406.56
Product Id
1SDA082248R1
EXTENDED FRONT TERMINALS DISTANCE 4pcs FOR FOUR-POLE A2
More about KIT ES A2 8pcs
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 0.44 kg |
| Package Height | 40 millimetre |
| Package Length | 250 millimetre |
| Package Width | 200 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC 60947-2 |
| Invoice Description | KIT ES 4pcs A2 4p |
| Extended Product Type | KIT ES A2 8pcs |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,406.56 Free delivery | ||||
| ₹1,371.00 + ₹100.00 shipping | ||||
| ₹1,162.89 + ₹450.00 shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,406.56 Free delivery | ||||
| ₹1,371.00 + ₹100.00 shipping | ||||
| ₹1,162.89 + ₹450.00 shipping |
Write Your Own Review


