Energy Distribution

T4N/PV-E 250 TMF 125 4p F F 1500VDC

Out of stock
    Product Id
    1SDA082911R1
    C.BREAKER TMAX T4N/PV-E 250 1500V DCFIXED FOUR-POLE WITH FRONT TERMINALSAND THERMOMAGNETIC RELEASETMF R 125-1250 A

    More about T4N/PV-E 250 TMF 125 4p F F 1500VDC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeSACE Tmax T
    Number Of Poles4
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Package Gross Weight3.5 kilogram
    Package Height240 millimetre
    Package Length285 millimetre
    Package Width248 millimetre
    Rated Uninterrupted Current (Iu)250 ampere
    Sub-typeT4
    Rated Operational Voltage1500 volt DC
    StandardsIEC
    Invoice DescriptionT4N/PV-E 250 TMF 125 4p F F 1500VDC
    Extended Product TypeT4N/PV-E 250 TMF 125 4p F F 1500VDC
    Total GST Percentage18.00
    HSN Number85352100
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:T4N/PV-E 250 TMF 125 4p F F 1500VDC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.