Energy Distribution

T4V-HA250 TMA200-2000 4pFF 800V AC N100%

Out of stock
    Product Id
    1SDA083651R1
    C.BREAKER TMAX T4V-HA 250 800V AC FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 200-2000 A FULLY RATED NEUTRAL IEC/CCC

    More about T4V-HA250 TMA200-2000 4pFF 800V AC N100%

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeSACE Tmax T
    Package Gross Weight3.5 kilogram
    Package Height240 millimetre
    Package Length285 millimetre
    Package Width248 millimetre
    Invoice DescriptionT4V-HA250 TMA200-2000 4pFF 800V AC N100%
    Extended Product TypeT4V-HA250 TMA200-2000 4pFF 800V AC N100%
    Total GST Percentage18.00
    HSN Number85352100
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:T4V-HA250 TMA200-2000 4pFF 800V AC N100%
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.