Energy Distribution
T5V-HA630 TMA500-5000 4pFF 800V AC N100%
Out of stock
Product Id
1SDA083655R1
C.BREAKER TMAX T5V-HA 630 800V AC FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 500-5000 A FULLY RATED NEUTRAL IEC/CCC
More about T5V-HA630 TMA500-5000 4pFF 800V AC N100%
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE Tmax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 5.8 kilogram |
| Package Height | 240 millimetre |
| Package Length | 285 millimetre |
| Package Width | 248 millimetre |
| Invoice Description | T5V-HA630 TMA500-5000 4pFF 800V AC N100% |
| Extended Product Type | T5V-HA630 TMA500-5000 4pFF 800V AC N100% |
| Total GST Percentage | 18.00 |
| HSN Number | 85352100 |
Write Your Own Review


