Energy Distribution

T4V-HA 250 TMA 160-1600 3p F F 800V AC

Out of stock
    Product Id
    1SDA083661R1
    C.BREAKER TMAX T4V-HA 250 800V AC FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A IEC/CCC

    More about T4V-HA 250 TMA 160-1600 3p F F 800V AC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeSACE Tmax T
    Package Gross Weight2.5 kilogram
    Package Height240 millimetre
    Package Length285 millimetre
    Package Width248 millimetre
    Invoice DescriptionT4V-HA 250 TMA 160-1600 3p F F 800V AC
    Extended Product TypeT4V-HA 250 TMA 160-1600 3p F F 800V AC
    Total GST Percentage18.00
    HSN Number85352100
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:T4V-HA 250 TMA 160-1600 3p F F 800V AC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.