Energy Distribution
T4V-HA 250 TMA 250-2500 3p F F 800V AC
Out of stock
Product Id
1SDA083663R1
C.BREAKER TMAX T4V-HA 250 800V AC FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 250 I3=1250...2500 A IEC/CCC
More about T4V-HA 250 TMA 250-2500 3p F F 800V AC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE Tmax T |
| Number Of Poles | 3 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 2.5 kilogram |
| Package Height | 240 millimetre |
| Package Length | 285 millimetre |
| Package Width | 248 millimetre |
| Rated Operational Voltage | 690 volt AC |
| Invoice Description | T4V-HA 250 TMA 250-2500 3p F F 800V AC |
| Extended Product Type | T4V-HA 250 TMA 250-2500 3p F F 800V AC |
| Total GST Percentage | 18.00 |
| HSN Number | 85352100 |
Write Your Own Review


