Energy Distribution
T5V-HA 400 TMA 320-3200 3p F F 800V AC
₹40,440.96
Product Id
1SDA083664R1
C.BREAKER TMAX T5V-HA 400 800V AC FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 320 I3=1600...3200 A IEC/CCC
More about T5V-HA 400 TMA 320-3200 3p F F 800V AC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE Tmax T |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 4.8 kilogram |
| Package Height | 240 millimetre |
| Package Length | 285 millimetre |
| Package Width | 248 millimetre |
| Invoice Description | T5V-HA 400 TMA 320-3200 3p F F 800V AC |
| Extended Product Type | T5V-HA 400 TMA 320-3200 3p F F 800V AC |
| Total GST Percentage | 18.00 |
| HSN Number | 85352100 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹40,440.96 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹40,440.96 Free delivery |
Write Your Own Review


