Energy Distribution

T5V-HA 400 TMA 400-4000 3p F F 800V AC

Out of stock
    Product Id
    1SDA083665R1
    C.BREAKER TMAX T5V-HA 400 800V AC FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 400 I3=2000...4000 A IEC/CCC

    More about T5V-HA 400 TMA 400-4000 3p F F 800V AC

    Technical Specification
    MRP (Indian Rupees)Not for Retail Sale
    Product RangeSACE Tmax T
    Country of OriginItaly (IT) - Imported by ABB India Limited
    Package Gross Weight4.8 kilogram
    Package Height240 millimetre
    Package Length285 millimetre
    Package Width248 millimetre
    Invoice DescriptionT5V-HA 400 TMA 400-4000 3p F F 800V AC
    Extended Product TypeT5V-HA 400 TMA 400-4000 3p F F 800V AC
    Total GST Percentage18.00
    HSN Number85352100
    No files available to download.
    Download
    Write Your Own Review
    You're reviewing:T5V-HA 400 TMA 400-4000 3p F F 800V AC
    Copyright © 2026 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.