Energy Distribution
T5V-HA 630 TMA 500-5000 3p F F 800V AC
Out of stock
Product Id
1SDA083666R1
C.BREAKER TMAX T5V-HA 630 800V AC FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 500 I3=2500...5000 A IEC/CCC
More about T5V-HA 630 TMA 500-5000 3p F F 800V AC
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | SACE Tmax T |
| Package Gross Weight | 4.8 kilogram |
| Package Height | 240 millimetre |
| Package Length | 285 millimetre |
| Package Width | 248 millimetre |
| Invoice Description | T5V-HA 630 TMA 500-5000 3p F F 800V AC |
| Extended Product Type | T5V-HA 630 TMA 500-5000 3p F F 800V AC |
| Total GST Percentage | 18.00 |
| HSN Number | 85352100 |
Write Your Own Review


