ACB
M FA1 100-130 Vac/dc
₹24,332.31
Product Id
1SDA085085R1
M FA1 100-130 Vac/dc
More about M FA1 100-130 Vac/dc
Package Width | 150 mm |
---|---|
Package Length | 180 mm |
Package Height | 110 mm |
Invoice Description | M FA1 100-130 Vac/dc |
Product Range | Formula Air |
Package Gross Weight | 1 Kg |
Extended Product Type | Accessories |
Total GST Percentage | 18.00 |
HSN Number | 8548 90 00 |
Country of origin | India |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹24,332.31
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹24,332.31
Free delivery
|
|
Write Your Own Review