ACB
AUX 4Q 400V FA1*
₹2,983.00
Product Id
1SDA085089R1
AUX 4Q 400V FA1*
More about AUX 4Q 400V FA1*
Package Width | 60 mm |
---|---|
Package Length | 140 mm |
Package Height | 60 mm |
Invoice Description | AUX 4Q 400V FA1* |
Product Range | Formula Air |
Package Gross Weight | 0.250 Kg |
Extended Product Type | Accessories |
Total GST Percentage | 18.00 |
HSN Number | 8561 90 00 |
Country of origin | India |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,983.00
Free delivery
|
|
||
|
₹4,334.02
Free delivery
|
|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹2,983.00
Free delivery
|
|
||
|
₹4,334.02
Free delivery
|
|
Write Your Own Review