ACB
AUX 15Q 400V FA1**
Out of stock
Product Id
1SDA085090R1
AUX 15Q 400V FA1**
More about AUX 15Q 400V FA1**
Package Width | 60 mm |
---|---|
Package Length | 140 mm |
Package Height | 60 mm |
Invoice Description | AUX 15Q 400V FA1** |
Product Range | Formula Air |
Package Gross Weight | 0.250 Kg |
Extended Product Type | Accessories |
Total GST Percentage | 18.00 |
HSN Number | 8562 90 00 |
Country of origin | India |
Write Your Own Review