RCD

Trip Indication - 250V

₹2,035.41
- +
More Offers available from 5 sellers starting at INR. 2035.41
Product Id
1SDA085093R1
Sold and delivered by PIGEON AGENCY
S51 250V FA1

More about Trip Indication - 250V

Technical Specification
MRP (Indian Rupees) Not For Retail Sale
Package Width 130 mm
Package Length 100 mm
Package Height 60 mm
Invoice Description S51 250V FA1 - Trip Indication
Product Range Formula Air
Package Gross Weight 0.25kgs
Extended Product Type S51 250V FA1
Total GST Percentage 18.00
HSN Number 85389000
Country of origin India
All Offers
Seller Qty Price Landing Price
PIGEON AGENCY
97.4% of 100
97.4% positive evaluations
₹2,035.41
Free delivery
    ANS ELECTRIC LLP
    53.4% of 100
    53.4% positive evaluations
    ₹2,506.91
    Free delivery
      Purva Vashi Electricals & Services Pvt. Ltd.
      93.4% of 100
      93.4% positive evaluations
      ₹2,859.00
      Free delivery
        eNarayan Elex India Pvt Ltd
        97.6% of 100
        97.6% positive evaluations
        ₹2,914.00
        Free delivery
          Vashi Integrated Solutions Limited
          97.6% of 100
          97.6% positive evaluations
          ₹6,900.00
          Free delivery
            No attributes found for the product.
            Download
            All Offers
            Seller Qty Price Landing Price
            PIGEON AGENCY
            97.4% of 100
            97.4% positive evaluations
            ₹2,035.41
            Free delivery
              ANS ELECTRIC LLP
              53.4% of 100
              53.4% positive evaluations
              ₹2,506.91
              Free delivery
                Purva Vashi Electricals & Services Pvt. Ltd.
                93.4% of 100
                93.4% positive evaluations
                ₹2,859.00
                Free delivery
                  eNarayan Elex India Pvt Ltd
                  97.6% of 100
                  97.6% positive evaluations
                  ₹2,914.00
                  Free delivery
                    Vashi Integrated Solutions Limited
                    97.6% of 100
                    97.6% positive evaluations
                    ₹6,900.00
                    Free delivery
                      Write Your Own Review
                      You're reviewing:Trip Indication - 250V
                      X
                      Kindly note that our Terms of Use for the ABB eMart is updated and you can access that from this link. In case of any queries with Terms of Use, please contact us here.
                      Copyright © 2024 ABB India Ltd. | Address: Disha - Plot No.5 & 6, 2nd Stage, Peenya Industrial Area IV, Peenya 560058, Bangalore, Karnataka, India.