Energy Distribution
XT2S 160 Ekip Dip LSIG In=160A 3p F F
₹34,399.24
Product Id
1SDA100039R1
C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 160 A
More about XT2S 160 Ekip Dip LSIG In=160A 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Country of Origin | India |
| Electrical Durability | 120 cycles per hour |
| Package Gross Weight | 1.22 kilogram |
| Package Height | 208 millimetre |
| Package Length | 145 millimetre |
| Package Width | 130 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt AC |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 85 kiloampere |
| Rated Uninterrupted Current (Iu) | 160 ampere |
| Rated Voltage (Ur) | 690 volt AC |
| Size | XT2S |
| Sub-type | XT2 |
| Rated Operational Voltage | 690 volt AC |
| Release Type | EL |
| Invoice Description | XT2S 160 Ekip Dip LSIG In=160A 3p F F |
| Extended Product Type | XT2S 160 Ekip Dip LSIG In=160A 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹34,399.24 Free delivery | ||||
| ₹39,646.58 Free delivery |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹34,399.24 Free delivery | ||||
| ₹39,646.58 Free delivery |
Write Your Own Review


