Energy Distribution
XT2S 160 Ekip Dip LIG In=160A 3p F F
₹22,398.64
Product Id
1SDA100044R1
C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 160 A
More about XT2S 160 Ekip Dip LIG In=160A 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Number Of Poles | 3 |
| Rated Current El ED (In) | 160A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Electrical Durability | 120 cycles per hour, 8000 cycle |
| Package Gross Weight | 1.728 kilogram |
| Package Height | 208 millimetre |
| Package Length | 145 millimetre |
| Package Width | 130 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 85 kiloampere, (230 V AC) 85 kiloampere, (240 V AC) 85 kiloampere, (380 V AC) 50 kiloampere, (415 V AC) 50 kiloampere, (440 V AC) 50 kiloampere, (500 V AC) 36 kiloampere, (525 V AC) 25 kiloampere, (690 V AC) 12 kiloampere |
| Rated Uninterrupted Current (Iu) | 160 ampere |
| Sub-type | XT2 |
| Rated Operational Voltage | 690 volt AC |
| Standards | IEC 60947 |
| Release Type | EL |
| Short Circuit Performance Level | 50kA |
| Invoice Description | XT2S 160 Ekip Dip LIG In=160A 3p F F |
| Extended Product Type | XT2S 160 Ekip Dip LIG In=160A 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹22,398.64 Free delivery | ||||
| ₹26,985.42 + <span class="price">₹70.00</span> shipping | ||||
| ₹33,363.79 Free delivery | ||||
| ₹35,523.00 Free delivery |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹22,398.64 Free delivery | ||||
| ₹26,985.42 + <span class="price">₹70.00</span> shipping | ||||
| ₹33,363.79 Free delivery | ||||
| ₹35,523.00 Free delivery |
Write Your Own Review


