Energy Distribution
Ekip Touch Measuring LSIG In=100A XT2 4p
Out of stock
Product Id
1SDA100156R1
SOLID-STATE RELEASE FOUR-POLE IN AC EKIP TOUCH MEASURING LSIG R 100 XT2
More about Ekip Touch Measuring LSIG In=100A XT2 4p
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Accessories for Tmax XT |
| Number Of Poles | 4 |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Package Gross Weight | 1.1 kilogram |
| Package Height | 100 millimetre |
| Package Length | 150 millimetre |
| Package Width | 110 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Standards | IEC |
| Release Type | EL |
| Invoice Description | Ekip Touch Measuring LSIG In=100A XT2 4p |
| Extended Product Type | Ekip Touch Measuring LSIG In=100A XT2 4p |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


