Energy Distribution
XT4S 250 Ekip Dip LIG In=250A 3p F F
₹30,131.83
Product Id
1SDA100215R1
C.BREAKER TMAX XT4S 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 250 A
More about XT4S 250 Ekip Dip LIG In=250A 3p F F
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | TMax XT |
| Number Of Poles | 3 |
| Rated Current El ED (In) | 250A |
| Country of Origin | Italy (IT) - Imported by ABB India Limited |
| Electrical Durability | 120 cycles per hour, 8000 cycle |
| Package Gross Weight | 2.5 kilogram |
| Package Height | 210 millimetre |
| Package Length | 168 millimetre |
| Package Width | 145 millimetre |
| Product Class | Moulded Case Circuit Breakers |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Service Short-Circuit Breaking Capacity (Ics) | (220 V AC) 85 kiloampere, (230 V AC) 85 kiloampere, (240 V AC) 85 kiloampere, (380 V AC) 50 kiloampere, (415 V AC) 50 kiloampere, (440 V AC) 50 kiloampere, (500 V AC) 36 kiloampere, (525 V AC) 25 kiloampere, (690 V AC) 12 kiloampere |
| Rated Uninterrupted Current (Iu) | 250 ampere |
| Sub-type | XT4 |
| Rated Operational Voltage | 690 volt AC |
| Standards | IEC 60947 |
| Release Type | EL |
| Short Circuit Performance Level | 50kA |
| Invoice Description | XT4S 250 Ekip Dip LIG In=250A 3p F F |
| Extended Product Type | XT4S 250 Ekip Dip LIG In=250A 3p F F |
| Total GST Percentage | 18.00 |
| HSN Number | 85362090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹30,131.83 + <span class="price">₹300.00</span> shipping | ||||
| ₹32,723.76 Free delivery | ||||
| ₹33,814.55 + <span class="price">₹190.00</span> shipping | ||||
| ₹34,905.00 Free delivery | ||||
| ₹37,086.93 Free delivery |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹30,131.83 + <span class="price">₹300.00</span> shipping | ||||
| ₹32,723.76 Free delivery | ||||
| ₹33,814.55 + <span class="price">₹190.00</span> shipping | ||||
| ₹34,905.00 Free delivery | ||||
| ₹37,086.93 Free delivery |
Write Your Own Review


